IESNA:LM-63-2002
[TEST]P1445026
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (5000K-180W-T3)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 100% (180W)
[MORE]OPTICS - TYPE 3
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]26846
TILT=NONE
1 27928 1 181 25 1 2 0.352 0.352 0.352
1 1 180.7
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
3663.9 3773.1 3894.6 4028 4175.7 4335.6 4511.3 4697.9 4902.4 5124.3
5361.7 5615 5889.7 6185 6503.5 6842.9 7195.2 7545.3 7890 8212.1
8507.2 8771.2 9003.2 9208.2 9385.1 9538.1 9667.6 9777.2 9867.6 9942.6
10000.2 10040.6 10068.5 10082 10082 10071.4 10048.3 10014.7 9970.4 9919.5
9859.9 9789.7 9707.1 9614.8 9511.1 9392.3 9258.6 9117.6 8963.9 8795.8
8607.6 8401.6 8179.8 7943.5 7694.4 7431.4 7157 6875.3 6582.6 6283
5959.8 5616.6 5251.4 4879 4510.7 4173.4 3881.7 3638.1 3387.3 3021
2479.6 1756.8 1095.1 825.2 558.1 291 248.3 215.1 188.3 165.5
144.5 125.5 108 92.3 76.4 60.5 46 31.8 19 8.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3663.9 3770.3 3888 4016.8 4158.3 4312.7 4477.4 4657.7 4850.2 5061.1
5285 5528.7 5787.1 6066.4 6370 6686.3 7021.4 7350.4 7675.5 7984.9
8277.3 8543.1 8781.2 8994.2 9183.5 9350.7 9492.9 9614.8 9720.5 9803.2
9871.4 9925.3 9961.8 9984.9 9994.5 9992.6 9980.1 9958 9926.2 9886.8
9837.8 9778.2 9713.8 9635.9 9546.8 9450.2 9338.6 9213.6 9076 8920.2
8749.1 8559.8 8357 8134.5 7890.9 7640.4 7369.7 7100.8 6812.2 6521.9
6219.4 5905.6 5575.4 5228.2 4882.9 4539.9 4225.1 3945.8 3695.5 3441.2
3113.6 2642.7 2003.8 1318.2 978.1 649.3 320.5 264.4 225.7 195.2
169.3 146.1 125.3 105.6 88.8 72.1 55.4 40.5 26.5 12.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3663.9 3762.8 3868.5 3979.4 4101.8 4237.2 4383.2 4543.2 4712.7 4895.4
5090.6 5298.8 5520.4 5761.6 6021.2 6293.2 6572 6851.8 7130.2 7405.9
7669.9 7924.8 8158.4 8378.2 8582.4 8769.2 8938.1 9091.3 9227.3 9347.5
9452.9 9542 9615.7 9681.1 9731.1 9767.6 9790.7 9800.3 9801.3 9789.7
9767.6 9734.9 9691.7 9638.8 9577.4 9503.2 9420.7 9329.8 9227 9111.5
8980.6 8837.5 8677.9 8507.5 8316.7 8111.4 7887.2 7653.9 7406.1 7153.5
6888 6614.3 6335.6 6051.6 5763.2 5466 5168.5 4875.7 4593.4 4328.6
4078.5 3834.1 3562.2 3243.2 2811.1 2197.4 1529.6 980.4 752.6 531.2
309.8 248.1 208.8 175.3 142.1 107.1 83.1 59.2 35.2 15.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3663.9 3746.9 3830.7 3921.6 4019.8 4126.5 4243.6 4369 4502.7 4646.5
4800.2 4965.4 5137.4 5320.6 5517.4 5723 5944.3 6170.2 6397.2 6617.1
6836.4 7053.3 7258.4 7456.4 7643.4 7819.1 7985.8 8146.4 8296.9 8437.1
8570 8691.8 8802.5 8906.6 8999.6 9083.1 9157.1 9220.6 9272.7 9317.4
9352.3 9377.8 9395.5 9401.5 9396.9 9382 9358.4 9324.1 9275.4 9219.8
9149.8 9065.9 8965.7 8854.9 8728.6 8588.7 8431.4 8262.3 8074.7 7870.6
7655.8 7423.5 7179.6 6923.6 6659.8 6391.5 6123.1 5856.7 5588 5319.5
5049.8 4782.8 4513.9 4230.6 3905.9 3492.5 2977.6 2341.2 1575.8 849.7
567.7 289.3 238.9 204.1 173.6 144.6 117.1 87.3 53 18.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3663.9 3726.4 3785.3 3848.6 3918.4 3991.4 4073.3 4160.3 4254.6 4356.8
4464.8 4577.4 4695.9 4823.9 4955.5 5095.3 5244.2 5396.3 5556.9 5725.6
5896.2 6065.1 6231.2 6397.5 6559.4 6715.2 6867.6 7011.2 7148.2 7277.2
7403.3 7518.1 7628 7731.6 7828.2 7919.5 8005.7 8087.1 8161.7 8233
8298.3 8359 8414.6 8466.8 8512 8552.6 8591.2 8622.6 8648.1 8668.2
8679.7 8683.3 8677.4 8661.6 8631.7 8587.4 8529.4 8454.7 8359.7 8248.7
8120.2 7969.6 7808.7 7631.8 7437.3 7227.3 6995.6 6752.6 6482.6 6199.4
5895.5 5553.4 5165.5 4731.9 4255.5 3747.4 3221 2671.4 2072.5 1451.3
890 572 262.9 194 154.9 119.7 88.7 64.6 40.6 19.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3663.9 3701.6 3731 3765.9 3804.7 3845.5 3892 3943.1 3999.1 4058.9
4124 4192.5 4266.1 4343 4423.1 4505.7 4592.5 4683 4775.9 4872.5
4973 5076.9 5186.4 5297 5411.4 5527.2 5644.1 5761.4 5876.3 5988.5
6098.6 6206.4 6312 6415.4 6513.1 6606 6696.8 6784.1 6866.7 6946.6
7022.7 7094.8 7164.1 7231.1 7294.7 7355.3 7416.9 7471.8 7522.5 7568
7609.2 7644.2 7673.3 7695.8 7713.4 7723.4 7722.4 7708.6 7683.6 7643.9
7588.2 7517.4 7427.1 7316.2 7185.3 7031.8 6858.7 6658.6 6435.2 6172.8
5842 5441.6 4967.4 4448.6 3910.8 3330.1 2613.5 1772.3 1018.6 772.2
538.7 305.2 259.1 212.1 160.7 121 90.2 66.1 42.1 20.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3663.9 3654.9 3656.6 3663.4 3671.3 3682.4 3696.2 3716.6 3739.2 3765.1
3795.6 3829.7 3865.4 3902.1 3941.3 3982.1 4027.1 4073.5 4122.4 4172.6
4225.3 4279.2 4334.8 4392.5 4452.5 4511.6 4572.4 4636.3 4701.1 4768
4834.6 4902.5 4971.6 5040.3 5108.7 5178 5245.9 5314.7 5381.8 5451.1
5518.7 5583.2 5645.8 5706.3 5763.7 5818.8 5874.5 5927.9 5977.7 6022.9
6067.2 6110.6 6149.8 6185.4 6215.8 6242.8 6263.5 6281.1 6290.9 6290.6
6280.7 6260.1 6226.8 6176.5 6107.3 6023.8 5917.1 5779.9 5567.2 5253.7
4837.6 4329.5 3854.3 3440.1 2937.3 2223.6 1509.9 797 421.2 282.8
245 207.2 169.6 142.5 116.9 92.3 68.6 47.3 32.8 18.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3663.9 3628 3604 3584.7 3568.2 3554.4 3543.7 3539 3537 3537.4
3540.8 3547.8 3556.9 3567.9 3578.9 3591.5 3606.6 3623.5 3641.9 3662.8
3685.2 3709.3 3732.5 3757.2 3784.3 3811.4 3839.2 3866.3 3893.8 3921.6
3951.4 3981.2 4012.6 4045.6 4077.4 4111.7 4146.9 4182.3 4219.3 4256.9
4297 4339 4380.4 4423 4467.8 4512.8 4560.5 4607.6 4658.2 4709.3
4761.5 4816.3 4872.9 4927.4 4979.7 5028.8 5074 5116.5 5155.3 5190.7
5224.1 5250.1 5267 5274.8 5271.6 5257.4 5224.3 5175.1 5096.4 4935
4679.1 4345.4 3988.4 3686 3428.6 3069.6 2368.8 1668.1 969.2 493.9
300.9 249.6 198.2 146.8 117.1 91.6 70.1 51.1 36.1 21
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3663.9 3604.3 3558.2 3516.5 3478.9 3444.8 3414.7 3388.8 3367.6 3349
3333.7 3320.4 3310.1 3302.3 3294.9 3289.8 3286 3285 3284 3284
3284.7 3287 3292.2 3297.6 3304.4 3312.3 3322.2 3333.8 3346 3360.3
3375.7 3392.6 3410.8 3430.1 3451 3472.3 3494.8 3517.7 3542.3 3567.5
3593.9 3620.8 3649.4 3680.2 3711.6 3745.3 3781.3 3818.5 3856.5 3897.6
3940 3984.3 4030.9 4079.7 4132.8 4187.8 4244.1 4302.2 4362 4423.6
4486.9 4548.5 4611.5 4673.2 4733.7 4791.2 4843.8 4888.7 4925.7 4944.2
4949.1 4917.2 4832.7 4688.4 4513.5 4332.8 4194.7 4047.6 3749.3 3098.9
2119.5 1146.3 546.7 356 290.6 241.2 191.8 142.3 91.8 62.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3663.9 3585.2 3520.1 3462.1 3407.5 3359.6 3315.4 3274.8 3237.4 3204.1
3175.3 3148.9 3125.8 3105 3087.1 3071.5 3056.4 3042.7 3030.6 3020.2
3010.7 3002 2995.4 2990.5 2987.3 2986.4 2987.7 2989.3 2992.6 2997.7
3003.9 3012.1 3021.2 3031.1 3042.7 3056.4 3071.5 3088.8 3107.4 3127.9
3150.1 3172.8 3197.3 3223.8 3250.5 3278.2 3305.3 3333.4 3363.2 3395.3
3428.2 3464.4 3501.7 3541.4 3584.1 3629.8 3680.1 3732.6 3793.2 3858.2
3925.8 3998.8 4076.6 4162.9 4253 4348.6 4454.4 4562.5 4674.1 4794
4919.5 5049.6 5173.4 5284.2 5346.7 5372.7 5302.1 5124.8 4758 4243.1
3627.3 2792.1 2228.5 1664.7 1103.3 693.8 492.8 291.7 95.7 64.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3663.9 3574 3494.5 3421.4 3356.4 3298 3242.5 3191.7 3146 3102.7
3063 3029.1 2998.2 2970.5 2943.8 2918.8 2896.2 2874.9 2855.4 2839.2
2825.7 2813.7 2803.1 2794.6 2786.2 2779.9 2774.7 2770.9 2769 2769.1
2770.1 2773.5 2779.1 2786.6 2795.7 2807.1 2820.4 2835.1 2851.3 2867.9
2885.4 2903.3 2923 2942.6 2962.8 2983 3003.8 3025.8 3049.9 3074.7
3102.3 3131.4 3161.3 3193 3226.6 3264 3303.3 3347 3396 3450.7
3510.5 3576 3645.2 3720.7 3807.6 3906.1 4012.4 4137.8 4282 4444.8
4616.6 4745.2 4871.5 5038.2 5193.2 5313.6 5346.7 5254.1 4799.6 4131.1
3437.1 3160.9 3045.9 2373 1700 1028.2 596.9 478 359 240.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3663.9 3565.8 3479.9 3399.8 3327.3 3262.3 3201 3144 3092.4 3043.5
2999.9 2960.7 2924.3 2891.4 2859.2 2830 2803 2778.6 2756.4 2736.1
2717.6 2702.5 2688.6 2676.6 2666.6 2659.8 2654.6 2651.1 2649.9 2651.3
2654.8 2660.6 2667.8 2676.6 2686.6 2697.1 2707.5 2718.5 2729 2740.1
2752.2 2764.3 2776 2789 2803.6 2819.2 2835.8 2853.8 2873.8 2896.1
2921.1 2949.8 2980.4 3011.1 3044 3081.9 3122.2 3164.2 3206.6 3247.8
3294.1 3354.7 3425.4 3505.1 3596.8 3703.8 3827.7 3962.4 4106.2 4194.9
4270.3 4377.4 4445.9 4425.2 4284.7 3877.5 3165.6 2428.8 2332.2 2926.2
3413.2 2628.9 1844.6 1063.2 591.5 425.6 259.8 94.9 64.3 33.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3663.9 3565 3476.3 3394.2 3320.8 3253.7 3189.4 3130.5 3077.6 3027
2981.3 2940.1 2902.7 2866.7 2833.2 2803.3 2773.8 2748.4 2723.6 2701.7
2682.2 2664.9 2650 2638 2628.6 2621.5 2616.8 2614.3 2615.3 2619.3
2625.9 2634.7 2646 2659.1 2672.7 2688.5 2705.4 2722.4 2740 2757.7
2775 2792.2 2809.5 2826.2 2842.6 2857.1 2869.1 2879.9 2891.5 2903.2
2913.9 2926.5 2943.1 2963.6 2984.9 3009.8 3039.4 3072.4 3100.7 3131.9
3178.8 3243 3310.1 3388.5 3487.2 3597.7 3724.4 3860.8 3970.8 4042.7
4132.8 4196.9 4152.8 3925.4 3422.6 2619.6 1875.9 1739.4 2337.4 2928.3
2320.4 1712.4 1106.2 568.8 399.8 230.7 66 44.5 23 1.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3663.9 3572 3487 3407.9 3337.9 3271.9 3210.9 3155.1 3102.8 3055.6
3012.8 2974 2937.9 2904.2 2873.1 2844.4 2817.6 2793.4 2770.9 2750.1
2731.5 2716.4 2702.8 2691.8 2682.9 2677.2 2673.6 2671.1 2671.5 2674.7
2680.9 2688 2696.6 2706 2716 2726.9 2738.2 2750.2 2763.6 2776.9
2790.8 2804.7 2819.6 2835.3 2852.9 2870.9 2889.6 2909.8 2931 2953.6
2978.8 3005.9 3035.2 3066.2 3101.1 3139.1 3178.4 3221.1 3265.4 3307.5
3354.9 3417.2 3490.9 3571.6 3668.2 3777.5 3900.1 4030.9 4167.7 4248.2
4319.7 4419.3 4481.6 4462.6 4327.8 3941.4 3243.8 2573.8 2548.9 3129.5
3480.6 2638.1 1795.5 965.6 570 373 242.1 112.2 60.7 9.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3663.9 3585.1 3509.8 3439.4 3376.1 3319.2 3266.4 3216.3 3171.9 3130.3
3092.3 3059.5 3030.3 3003.3 2978.2 2953.9 2931.8 2912.2 2893.6 2878.7
2865.7 2854.6 2845.9 2838.3 2832.2 2827.4 2825.2 2823.6 2824.3 2826.3
2830.4 2836.7 2845.5 2855.7 2866.9 2879.7 2894 2910.4 2927.4 2946.1
2966.2 2987 3008.1 3030.5 3052.9 3075.9 3100 3123.9 3148.5 3173.3
3200.6 3228.9 3259.7 3292.1 3328.4 3367.6 3409.9 3458.1 3510.7 3568.8
3632.8 3703.7 3780.2 3858.8 3947 4049.3 4160.5 4282.4 4422.3 4579.5
4740.4 4861.5 4989.3 5150.5 5293.9 5386.6 5398.9 5283.8 4796.4 4060.3
3293.2 3047.4 3048.8 2293.1 1537.5 799.1 639.2 479.3 319.4 159.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3663.9 3603.7 3543.5 3488.2 3437.4 3392.1 3351.6 3313.5 3280.2 3249
3221.1 3197.3 3176 3158.9 3143.8 3131.7 3119.2 3108.1 3099.2 3090.1
3082.3 3075.9 3072.7 3070.5 3070.5 3072.2 3074.9 3079.6 3085.8 3093.8
3102.4 3112.4 3125.1 3138.7 3153.1 3169.5 3185.9 3203.8 3223.5 3244.6
3267.1 3290.3 3315.4 3341.1 3368.4 3396.9 3427 3457.6 3491 3523.8
3559.1 3595.9 3635.8 3678.8 3726.3 3777.5 3832.3 3890.9 3952.4 4021
4090.9 4166.6 4244.4 4327.9 4414.1 4507.2 4602.2 4695.8 4794.7 4905.1
5015 5128.4 5232.1 5314.4 5338.4 5298.5 5128.6 4878 4484.9 4031
3400.4 2680.4 1960.4 1243.4 730.4 522.9 315.3 113.4 76.6 39.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3663.9 3627.2 3585.8 3549.8 3517.3 3489 3463.8 3442.7 3425.1 3409.5
3395.3 3384.7 3376.8 3371.3 3368.8 3368.8 3369.8 3372.1 3376.6 3382.4
3388 3395.3 3403.5 3413.2 3424 3436 3449 3462.5 3477.8 3494
3512.3 3531.9 3553 3574.3 3596.5 3620.2 3644.6 3669.1 3694.8 3722.3
3750.8 3780.6 3812.5 3845.9 3880.5 3916.1 3951.9 3991.3 4032.2 4075.4
4122.9 4171.7 4221 4272.1 4324.2 4377.1 4432.9 4489.5 4545.4 4596.5
4647.5 4699.6 4750.9 4800.7 4846.9 4890 4925 4956.6 4977.5 4981.9
4968.3 4911.9 4793.1 4608.6 4415.4 4225.7 4029.6 3762.6 3218.8 2348.7
1478.6 626 378.7 292.5 241.5 190.6 139.8 97.8 66.4 35.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3663.9 3652.6 3635.5 3621.6 3612 3604.4 3601 3601.1 3603.9 3608.3
3615.9 3626.4 3640 3656.6 3674 3691.9 3711.8 3734.1 3757.7 3783.7
3811 3839.7 3869.4 3899.6 3930 3960.9 3994.4 4026.3 4060.2 4093.5
4128.6 4162.6 4197.5 4232.2 4268.7 4305.8 4345.5 4385 4426.6 4468.7
4512.6 4556.4 4600.9 4648.1 4695.9 4744.2 4793.9 4844 4893.3 4944.1
4996.1 5047.8 5099.8 5146.2 5191.2 5231.4 5267.7 5300.1 5327.7 5348.4
5366.1 5376.9 5378.7 5369.7 5353.1 5321.5 5271.2 5198 5064.6 4837
4505.8 4117.8 3763 3451.2 3109.5 2441.6 1773.7 1108.8 560.1 322.4
267.7 213.1 159 130 104.7 81.8 61.9 44.4 30.8 17.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3663.9 3661 3669.6 3682 3697.5 3716.7 3738.9 3765.1 3794.4 3824.8
3860.9 3900.8 3941.9 3986 4032.7 4081 4132.6 4185.2 4239.7 4296.3
4354.3 4416.1 4478.1 4543.2 4609.7 4677.2 4745.7 4815.4 4887.3 4961
5034.8 5108.2 5181.8 5256 5330.2 5405.5 5479.7 5552.9 5625 5695.2
5765 5829.3 5893.4 5956 6020 6079.8 6133.3 6182.4 6229.2 6271.9
6310.8 6343.9 6373.8 6396.4 6413.6 6426.1 6430.2 6427.4 6417.9 6399.1
6368 6323.9 6266.5 6193.3 6099.2 5986.3 5846.7 5658.7 5374.4 4980.4
4483.6 3971.7 3497.2 3033.6 2453.4 1692.5 961.6 716.8 484.6 252.5
214.3 183.3 154.9 128.9 103.9 82.2 60.5 38.8 21.8 8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3663.9 3687.8 3723.7 3763.4 3809.1 3856.7 3910.4 3968.1 4029 4095.6
4167.4 4243.9 4322.2 4405.8 4493.9 4584.9 4679.6 4778.9 4882 4989.1
5099.5 5213.7 5333.2 5458.9 5586.8 5713.7 5841.7 5970.4 6097.3 6220.9
6340 6455.3 6563.9 6668.4 6767.8 6862.1 6953.5 7037.3 7118.9 7193.7
7265.4 7334.3 7401 7464.7 7523.8 7579.2 7628.1 7673.2 7711 7742.4
7767.2 7785.4 7796.6 7800.3 7795.3 7779.7 7749.3 7706.3 7651.4 7585.6
7504.4 7407.6 7293.8 7162.5 7014.9 6843.3 6648.3 6434.1 6178.5 5867.7
5479.8 5002.8 4468.5 3911.5 3359.8 2741.1 1989.6 1208.6 909.4 622.6
335.8 279.6 238.3 193.1 148.4 110.9 85.6 60.4 35.2 14.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3663.9 3712.4 3777 3845.5 3920.2 3999.9 4087.9 4182.4 4282 4390.6
4504.8 4626.5 4753.4 4889.9 5030.4 5181.4 5342.2 5509.5 5683.2 5861.6
6044.1 6228.3 6410.4 6586.7 6756.2 6920.4 7074.1 7220.2 7355.8 7486.5
7608.8 7721.1 7828 7928.9 8023.8 8112.8 8195.1 8272.1 8345.2 8413.3
8475.4 8532.1 8584.2 8629.2 8669.4 8704.6 8733.3 8755.2 8768.7 8773.8
8770.2 8758.5 8735.3 8702 8658.4 8601 8529.8 8442.7 8336.2 8218.7
8080.7 7926 7757.6 7567.4 7359.8 7140.3 6904 6647.4 6374.7 6074.4
5736.7 5347.4 4915.7 4436.4 3908.7 3351.9 2803 2258.9 1680.5 1100
810.6 523.6 236.6 180.9 143.7 108.6 83.7 58.9 34.1 14.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3663.9 3735.9 3824.1 3919.4 4022.8 4134.2 4254.2 4384.5 4525.3 4675.5
4832.5 5003.8 5182.1 5378.6 5583.6 5802.4 6032 6267.9 6507.3 6743.1
6975.1 7196.3 7403.4 7602.3 7787.2 7962.1 8127.1 8283.6 8429.6 8568.4
8694.8 8813.9 8921.7 9023.3 9113.8 9195.8 9267.8 9329.8 9384.7 9427.6
9461.4 9482.6 9492.5 9495 9487.5 9466.3 9434.2 9390.4 9336.3 9270
9193.3 9101.8 8995.3 8877.1 8746.4 8601.4 8440.5 8265.9 8072.4 7867.7
7647.2 7411 7164.3 6910.7 6646.3 6377.4 6107 5836.8 5562.9 5292.2
5015.6 4726.1 4432.5 4107.9 3736.2 3286.7 2745 2087.6 1357.7 994.3
635 275.8 232.1 199.5 169 139.9 111.9 79.4 46.8 14.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3663.9 3754 3862.8 3977 4104.3 4242 4391.7 4554.2 4724.3 4914.3
5111.3 5326.6 5559 5805.3 6071.1 6345.3 6630 6919.6 7210.4 7487
7759 8005.5 8239.3 8464.3 8669 8857.3 9030 9181.4 9316.5 9437.1
9539.1 9627.3 9698.4 9756.1 9802.2 9835.9 9855.1 9862.8 9858.9 9843.6
9818.6 9782 9735.9 9679.2 9613.8 9539 9456.4 9360.7 9257 9142.4
9012.5 8868.9 8707 8533.2 8344.4 8142.7 7919.1 7683.6 7434.7 7178
6909.6 6635.3 6353.5 6070.6 5786.3 5500 5215.9 4929 4647 4379.9
4130.4 3874.2 3586.9 3248 2776 2162.5 1529 995.2 766.4 537.7
309.1 248.8 207.8 173.4 139.5 104.1 80.3 56.5 32.6 13.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3663.9 3766.6 3886.1 4016.2 4158.8 4312 4481 4662.9 4857.1 5070.2
5298.9 5546.4 5807.4 6093.4 6399.2 6714.6 7041.9 7376.8 7710.3 8024.9
8317.3 8589.4 8828.7 9042.1 9227.4 9390.8 9530.1 9647.5 9746.5 9830.1
9894.5 9944.5 9982 10005.1 10014.7 10010.8 9995.4 9970.4 9936.8 9895.5
9845.5 9786.8 9719.6 9642.7 9559.4 9462.5 9353 9231.5 9097.1 8942.9
8778.4 8592.9 8391.6 8172.9 7935.7 7683.8 7416.8 7138.9 6849.1 6553
6253.8 5935.5 5602.9 5266.3 4923 4587.7 4274.8 3997 3750.4 3493
3178.9 2731.6 2110.6 1424.1 830.1 583.3 338.9 273.5 232.4 200.6
173.6 149.7 128.4 108.6 91.7 74.3 56.9 41.2 26.5 12.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3663.9 3773.1 3894.6 4028 4175.7 4335.6 4511.3 4697.9 4902.4 5124.3
5361.7 5615 5889.7 6185 6503.5 6842.9 7195.2 7545.3 7890 8212.1
8507.2 8771.2 9003.2 9208.2 9385.1 9538.1 9667.6 9777.2 9867.6 9942.6
10000.2 10040.6 10068.5 10082 10082 10071.4 10048.3 10014.7 9970.4 9919.5
9859.9 9789.7 9707.1 9614.8 9511.1 9392.3 9258.6 9117.6 8963.9 8795.8
8607.6 8401.6 8179.8 7943.5 7694.4 7431.4 7157 6875.3 6582.6 6283
5959.8 5616.6 5251.4 4879 4510.7 4173.4 3881.7 3638.1 3387.3 3021
2479.6 1756.8 1095.1 825.2 558.1 291 248.3 215.1 188.3 165.5
144.5 125.5 108 92.3 76.4 60.5 46 31.8 19 8.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
